IESNA:LM-63-2002
[TEST]P1445034
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-72W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 4
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12465
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 71.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1664.8 1693.1 1725.8 1762.6 1803.6 1849.8 1900.7 1956.1 2016.7 2082.2
2152.9 2229.9 2312.8 2400.7 2498 2601.5 2708.2 2814.7 2919.6 3018.2
3109 3190.8 3261.4 3325.3 3381.5 3429.8 3471.4 3508.8 3540.4 3566.6
3587.3 3604.2 3616.5 3625.8 3630.1 3632 3630.9 3625.9 3618.4 3609.2
3597 3580.2 3561.7 3539.2 3512.8 3482.2 3446.2 3407.5 3366.2 3319.1
3268.3 3211 3150.2 3085.5 3018.5 2947.8 2872.6 2799.5 2722.1 2645.7
2563.6 2478.4 2389.4 2301.6 2219 2152.3 2103.3 2075.5 2046.6 1980.6
1850.4 1653.1 1440 1220 966.2 648 352.7 230.7 109.7 87.4
75.3 64.8 55.3 46.6 38.7 30.7 22.8 15.6 9 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1692.6 1724.2 1759.7 1798.6 1842.8 1890.9 1944 2001.5 2065.5
2131.3 2205.5 2282.7 2367.3 2458.9 2557 2657 2758.2 2857 2952
3041.6 3124.7 3195.8 3264.3 3323.3 3376 3422.7 3462.3 3496.1 3525.7
3549.3 3568.2 3583.7 3594.8 3601.5 3604.7 3605.6 3602.8 3597.6 3591.3
3582.1 3569.7 3554.3 3537.4 3517.9 3493.7 3468.1 3436.7 3402.5 3363.7
3320 3272.2 3218 3160.3 3096.6 3028.7 2959.6 2887.1 2813.5 2738.6
2663.1 2583.7 2502.8 2421.4 2342.3 2270.1 2210.6 2167.2 2137.4 2108.6
2055.4 1950.4 1779.2 1557.7 1319.1 1061.7 753.4 420.5 309.7 200.9
92.1 77.8 66.2 55.4 45.6 37.4 29.2 21 13.7 6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1690.3 1718.5 1749.4 1783.8 1822.7 1865.8 1912.8 1963.8 2018.7
2077.9 2141.7 2209.3 2282.8 2361.3 2444 2530.4 2616.5 2702.9 2788.2
2868.9 2947.3 3020.7 3088.9 3152.2 3210.9 3265.8 3314.3 3358.2 3398.2
3434 3465.4 3493.1 3517.3 3536.6 3552.9 3565.8 3574.9 3581 3583.2
3583.1 3579.2 3572.6 3563.8 3551.6 3535 3518 3497.2 3473.1 3446.8
3415 3380.1 3340.2 3297.8 3250.4 3198 3141 3083 3020.8 2958.4
2892.7 2827.1 2762 2697.6 2633.8 2571.6 2511.8 2457.7 2410.5 2372.2
2341.9 2314.5 2281.9 2230.2 2129.4 1951.9 1712.6 1455.8 1147.1 756.5
400 255.5 113.9 91.5 74.1 56.6 42.4 30.7 19 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1686.3 1708.7 1733.6 1761.7 1792.4 1826.9 1865.5 1906 1949.9
1997.8 2049.3 2102.6 2159.8 2220.9 2285.2 2354.3 2425.1 2496.3 2565.5
2634.5 2701.4 2766.6 2829 2887.7 2945.1 2998.8 3050.4 3099.8 3146.8
3192.1 3233.8 3272.7 3309.7 3342.9 3373.5 3401.7 3427.4 3450.4 3469.9
3487.6 3502.5 3515.3 3524.8 3530.3 3534.4 3535.1 3532.7 3526.1 3518.5
3505.9 3490.8 3470.9 3447.1 3420.8 3389.8 3354.6 3316.5 3274.3 3227.3
3176.7 3124.3 3067.9 3008.9 2949 2887.7 2826.7 2766.6 2707.2 2648.1
2588.4 2531.7 2473.1 2410.3 2334.7 2225.1 2065.5 1837.3 1522.3 1153.4
760.9 398.3 256.5 116.4 91.2 75.2 60.3 44 35.3 26.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1680.6 1695.8 1714.2 1734.4 1757 1781.5 1808.3 1837.3 1870
1905.1 1941.9 1979.8 2020.8 2064.3 2109 2157.2 2207.4 2259.9 2314.1
2369.3 2423.9 2478.9 2533.3 2586.6 2638.8 2689 2737.9 2784.1 2828
2871.4 2911.7 2950.3 2987.5 3023 3058 3090.1 3121.4 3151.4 3180.3
3207.6 3232.9 3258.1 3280.8 3302.4 3323.5 3343.4 3362.8 3380 3395
3408.4 3419.9 3429.1 3435.8 3438.4 3437 3432.4 3422 3406.2 3385.2
3358.5 3325.7 3288.6 3247.2 3198.5 3145.8 3086.4 3018.8 2944 2860.6
2773.1 2668.7 2541 2392.6 2226 2036.9 1839.6 1624.3 1351.5 1000.4
612.8 437.5 269.4 101.3 81.2 62.6 46 34 21.9 9.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1674.7 1682.3 1692.7 1704.5 1718.5 1733.5 1750.5 1769.9 1790.1
1812.3 1836.3 1862.5 1890.3 1918 1946.9 1977.8 2009.7 2042.4 2076.4
2112 2149 2186.9 2226.6 2267.4 2308.7 2349.7 2391.5 2432.8 2474.1
2514 2553.7 2592.7 2630.5 2667.5 2703.2 2737.8 2771.2 2803.9 2836
2867.1 2897 2926.4 2955.5 2983.4 3011.2 3038.8 3066.7 3092.1 3116.8
3141.1 3163.3 3183.7 3202.3 3218.6 3231.9 3242 3248.4 3249.5 3244.9
3234.8 3220 3197.2 3166 3126.5 3079.6 3023.2 2959.8 2885.4 2787.5
2650.7 2473 2262.3 2047.1 1837.5 1606.8 1291.8 875.5 479.9 356.2
240.1 124.1 104.7 86.2 66.7 51.2 40.3 29.5 18.6 9.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1661.8 1662.3 1665.2 1669.1 1674.6 1681 1689.8 1700.1 1711.6
1724.8 1738.9 1754.4 1770.6 1787.1 1804.8 1823.8 1843.6 1864.2 1885.7
1908.4 1931.4 1955.5 1980.5 2005.9 2032.8 2060.1 2087.4 2115.9 2144.9
2174.9 2204.8 2235.1 2265.3 2295.7 2326.1 2356.3 2385.9 2416.4 2446.9
2478 2507.4 2536 2564.1 2589.9 2616.3 2642.1 2667 2690.4 2712.8
2734.5 2756.3 2776.7 2795.9 2814.3 2830.3 2844.8 2857.8 2866.5 2871.6
2874.1 2871.3 2863.2 2848.2 2826.2 2798.5 2760.8 2712.3 2627.2 2490.9
2302.1 2071.9 1854.3 1671.4 1453.2 1105.2 757.1 411.9 199.9 124.6
107.7 90.9 74.1 62.5 51.4 40.7 30.8 21.4 14.9 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1655 1649.5 1645.8 1643.6 1642.5 1643 1645.2 1649.2 1653.8
1660.4 1668.5 1677.1 1686.6 1696.1 1706.4 1718.2 1729.9 1743.3 1757.3
1772.1 1787.6 1803.6 1820.1 1837.5 1855.4 1874 1892.8 1911.1 1930.3
1949.9 1969 1989 2009.9 2029.6 2049.8 2070 2090.9 2112.3 2133.6
2156.3 2180.1 2204 2227.2 2251.5 2277 2303.5 2330.2 2357.2 2384.5
2411.6 2439 2467.5 2494.5 2520.8 2544.5 2567.5 2588.5 2607.5 2624.6
2639.1 2650.8 2659.1 2663.8 2664.8 2660.4 2649.3 2631.1 2599.2 2536.1
2431.1 2279.3 2103.5 1929.1 1763.7 1569.8 1215.3 860.7 508.2 247.7
137.9 115.4 93 70.5 57 45.4 35.3 26.2 20 13.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1649.6 1638.2 1629 1621.7 1616 1611.9 1609.2 1608.3 1609.1
1611 1614.1 1618.5 1623.7 1629.4 1636.2 1643.3 1651.6 1660.6 1669.6
1679.4 1689.7 1701.5 1714.3 1727.5 1741 1755.2 1769.5 1784.7 1799.4
1815.5 1832.1 1848.6 1866 1883.5 1901.4 1919.7 1938.3 1956.7 1975.7
1995.1 2015.2 2035.4 2055.6 2076.5 2098.7 2121.6 2144.8 2169 2194
2219.1 2245.4 2272.4 2299.8 2328.8 2358.1 2387.5 2417.1 2446.7 2476.5
2506.3 2536.1 2564.9 2593.1 2620.8 2647.3 2670.4 2689.8 2704.2 2709.5
2706 2680.4 2618.1 2519.8 2393.3 2251.2 2110.8 1952.2 1716.7 1301.2
885.7 471.7 226.5 149 119.6 97.9 76.3 55.7 36.8 25
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1645 1629 1615.7 1604.8 1595.5 1588.2 1582.6 1578 1575.3
1574.8 1575.4 1577.1 1580.2 1584.2 1588.9 1594.3 1599.9 1607 1614.4
1622.2 1629.7 1638.6 1648 1658.7 1670.3 1682.1 1694.6 1708.3 1723.1
1737.7 1752.6 1768.1 1783.4 1799.4 1815.8 1832.6 1850.1 1868.4 1886.7
1905.5 1924.5 1944.4 1965.1 1985.8 2006.8 2028.4 2050.2 2072.4 2095.9
2119.6 2145.1 2171.5 2197.7 2224.9 2253.6 2283.1 2314.1 2346.4 2380.4
2414.9 2449.8 2484.4 2518.4 2552.5 2587 2625 2660.8 2694.6 2724.9
2749.6 2765.3 2759 2725.4 2663 2565.8 2408.1 2177 1862.6 1519.3
1212.7 958.8 706.6 529.2 372.5 240.3 172.6 104.9 38.8 26.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1642.1 1623.1 1606.3 1592.7 1581 1571.3 1564 1557.9 1553.2
1550.1 1548.8 1549.8 1551.7 1553.9 1557.4 1561.9 1566.9 1571.7 1577.7
1584.5 1591.9 1600.2 1609.4 1619.2 1629.2 1640.3 1651.8 1663.9 1676.7
1689.9 1703.7 1718.5 1733.9 1749.6 1766.4 1783.8 1801.7 1819.8 1837.9
1856.1 1874.7 1893.7 1912.9 1932.8 1952.9 1973.6 1995.1 2016.8 2039.1
2062.5 2086 2111.4 2135.6 2161.7 2188.4 2215.7 2243.8 2270.3 2296.4
2322.3 2348.3 2373.8 2398.5 2422.1 2444.5 2464.8 2483.6 2482.8 2472.7
2474.4 2460.1 2431 2391.3 2313.1 2195.8 2036.9 1848.8 1617.8 1358
1116.4 1012.7 856.3 699.9 541.8 335 236.7 138.4 41.2 27.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1640.6 1619.8 1601.7 1586.5 1573.7 1563 1553.7 1547 1541.3
1537.6 1535.9 1535.3 1536.7 1538.1 1541 1544.4 1548.2 1553 1558.2
1565 1572.4 1580.5 1589.6 1599.2 1609.8 1621.4 1633.1 1645.5 1659
1673.5 1688.8 1704.6 1721.2 1737.6 1754.1 1771.2 1786.9 1804.3 1821.7
1839.6 1858.2 1876.7 1895.4 1915.2 1935.6 1956.3 1978.1 2000.3 2023.4
2046.8 2071.9 2096.2 2118.8 2138.3 2155.9 2174.2 2191.6 2208.7 2222.6
2234.5 2246.8 2258.8 2268.1 2276.1 2276.8 2255.3 2243.1 2238.1 2205.9
2142.7 2042 1880.8 1681.7 1486.4 1281 1034 795.8 748.7 922.6
1078.3 841.6 604.8 344.6 194.4 129 64 44.5 24.9 5.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1640.4 1619 1600.5 1585.2 1571.7 1560.7 1551.6 1544.4 1538.8
1534.9 1532.8 1532.4 1533 1535 1537.5 1540.9 1544.8 1549.4 1555
1561.5 1569.3 1577.3 1586.9 1597.5 1608.4 1620.7 1633.9 1648.8 1664.2
1680.9 1697.9 1716.2 1734.6 1753.2 1772.3 1791.7 1810.7 1830.6 1849.9
1868.7 1886.5 1904.4 1921.8 1939.9 1958 1974.9 1991.5 2009.2 2027.6
2045.2 2063.7 2081.5 2095.6 2105.6 2116.3 2129.3 2143.1 2153.1 2160.5
2169.3 2177.8 2183.2 2187.5 2189.3 2172.7 2158.6 2151.4 2124.4 2047.9
1908.8 1703.7 1512.7 1331.5 1129.1 859.8 621.1 565.8 737.9 701.8
665.8 626.4 359.6 255.6 151.7 49.1 33.3 17.4 1.6 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1641.8 1622.1 1604.5 1589.9 1577.5 1567.3 1558.4 1552.1 1547.1
1544 1542.7 1542.9 1544 1546.8 1550.4 1554.2 1558.9 1564.7 1570.5
1577.7 1585.6 1594.6 1604.3 1615 1626.5 1638.8 1651.7 1665.1 1679.3
1694.6 1710.6 1726.7 1743.2 1759.7 1776.2 1792.7 1809.7 1827.5 1845.2
1863.8 1882.4 1901.7 1921.6 1942.1 1962.6 1983.7 2006 2028.8 2051.6
2075.4 2099.5 2123.5 2145.4 2165.7 2183.4 2200.7 2218.4 2235.3 2249.1
2261 2273.5 2285.3 2295.8 2305.2 2305.9 2282.4 2269.8 2261 2225.9
2163.4 2063.3 1903.3 1698.1 1509.6 1309.2 1060.5 840.6 816.1 982.5
839.7 697 551.9 312.6 188.8 151.7 114.6 77.5 40.4 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1646.1 1628.3 1612.8 1600.1 1589.7 1580.9 1574 1569.1 1566
1564.3 1564.6 1566.4 1569.3 1573.4 1578.3 1583.3 1589.6 1595.9 1603.3
1611.5 1620.5 1630.3 1640.8 1652.2 1664.1 1676.4 1689.2 1703.1 1717.1
1731.5 1746.3 1762.5 1778.4 1795.1 1812.5 1830.3 1848 1867 1885.7
1904.9 1924.4 1943.5 1964.7 1985.4 2007 2028.1 2049.7 2071.9 2093.8
2116.8 2140.2 2164.6 2189 2214.5 2240.6 2267.4 2293.7 2322.3 2348.8
2375.6 2400.8 2427.3 2452.5 2476.4 2498.7 2517.1 2531.3 2525.7 2511.5
2509.8 2492 2462.5 2416.8 2334.8 2208.6 2042.1 1850.6 1613.6 1339.3
1068.9 970.1 802 633.9 465.1 260.8 208.8 156.8 104.8 52.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1650.4 1636.8 1624.9 1615.5 1607.7 1602.3 1597.9 1595.3 1594.3
1594.8 1597.3 1601.1 1605.8 1612.2 1619.6 1627 1635.6 1644.7 1653.7
1663.4 1673.2 1684 1695.8 1707.9 1721.3 1735 1749.2 1764 1779.4
1794.2 1810.2 1826.9 1843.4 1860.8 1878.1 1895.6 1913.7 1932.2 1951
1970.7 1990.7 2011.8 2032.4 2053.9 2076.3 2098.6 2121.9 2145.4 2169.2
2194.1 2218.6 2245.4 2272.1 2300.3 2328.4 2358.7 2388.4 2419.6 2452.4
2485.8 2519.9 2552.4 2583.7 2615.1 2646.6 2677.7 2705.3 2731.5 2753.2
2769.8 2772.7 2753.3 2702.5 2619.7 2494.9 2302.3 2041 1720.5 1405.6
1140.9 876.2 611.6 423.1 256.4 187 117.6 49 33.3 17.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1656.6 1647.1 1640.4 1635.3 1632 1630.1 1630 1631.2 1633.7
1637.1 1642 1648.6 1656 1664.5 1674.3 1684.8 1696.2 1707.4 1720
1732.6 1745.9 1760 1774.8 1789.4 1805 1820.5 1835.9 1852.6 1869.2
1886.5 1903.7 1921.8 1939.8 1958 1977.1 1996 2015.7 2034.9 2055.7
2075.6 2096.2 2118 2140.4 2164.1 2186.7 2211 2234.6 2259.4 2284.7
2311.3 2337.2 2363.3 2390.1 2416.4 2443.1 2470.3 2497.7 2523.9 2549
2573.8 2598.9 2624.4 2647.7 2669.5 2688.8 2703.8 2715.9 2722.3 2717.7
2698.4 2649.8 2562.9 2437.5 2296.1 2140 1973.5 1772.7 1458.2 1013.9
572.7 275.1 162.7 125.8 103.2 80.6 58.2 41.1 28 14.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1663.1 1660 1658.8 1659.1 1660.7 1663.9 1669.2 1675.7 1683.2
1691.6 1701.9 1713.4 1725.9 1738.8 1752.4 1766.9 1782.5 1798.2 1814.9
1832.3 1850.9 1869.8 1888.7 1908.2 1928.6 1948.9 1969.5 1990.3 2011.6
2032.5 2053.4 2074.9 2096 2117.4 2138.9 2161.8 2184.7 2208.4 2232.2
2256.3 2280.7 2305.6 2332.1 2358.6 2385.5 2412.1 2439.3 2466.3 2492.4
2518.6 2544.2 2569.3 2592 2613.8 2633.7 2650.6 2666.6 2679.4 2689.6
2698.3 2703.9 2705.8 2704.3 2699.6 2687.8 2670.4 2642.4 2590.1 2495.7
2347.5 2161 1964.6 1778.1 1587.2 1330 956.5 585.5 288.9 153.8
127.8 101.8 75.9 63.1 51.4 40.9 31.4 23 15.9 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1664.5 1667.9 1673.5 1680.3 1688.6 1698.7 1710.7 1723.5 1737.8
1753.5 1771.1 1789.5 1809.2 1829.5 1850.5 1873.1 1896.4 1920.3 1944.9
1970.4 1997.1 2024.5 2052.9 2081.9 2110.7 2140.9 2171.5 2203.5 2234.6
2266.4 2298.2 2330.5 2362.9 2395.3 2428 2461.3 2493.3 2526 2557.2
2587.8 2618.1 2646.8 2675 2702.9 2730.1 2755.2 2778.2 2801.1 2822.7
2843.2 2861.7 2878.7 2894 2905.8 2915.6 2923.2 2927.2 2929 2927.6
2921.9 2909.7 2891.5 2868.2 2838.2 2799.1 2750 2678 2555.6 2376.2
2144.8 1906.7 1696.6 1489.8 1227.6 853.5 483.3 354.1 231.8 109.5
93.4 80 67.7 56.5 45.8 36.3 26.9 17.5 9.9 3.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1671 1682.1 1694.4 1708.7 1725.4 1743.2 1763.4 1784.9 1808.6
1833.6 1861.8 1890.6 1921 1952.8 1985.6 2020.2 2056.6 2093.2 2131.3
2172.2 2212.6 2256.4 2301.7 2346.4 2391.9 2437.9 2484.1 2529.8 2573.9
2618 2660 2700.2 2739.7 2776.2 2812.7 2847.9 2881.4 2914.6 2945.5
2975.3 3003.8 3032.8 3061.1 3089 3115.4 3140.8 3165.4 3187.8 3209.1
3227.5 3244.8 3258.8 3269.4 3277.6 3281.9 3281.5 3275.9 3265.4 3249.8
3229.3 3204.1 3172.3 3132.4 3086.6 3032.2 2969.5 2899 2807.9 2677.5
2503.8 2287 2056.3 1833.6 1607.2 1334.4 961.7 562.5 416.2 276.4
136.6 113.3 96.4 78.7 61.4 46.9 36.4 26 15.5 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1677.9 1695.8 1715.9 1738.1 1763 1789.9 1820.1 1852.8 1887.8
1924.8 1964.7 2007.2 2052.1 2099.3 2149.2 2202.3 2257.3 2315 2373.7
2432.9 2494.6 2553.9 2612.7 2668.7 2723.5 2774.5 2823.8 2871.1 2915.9
2958.4 2998.2 3036.2 3073.9 3109 3143.9 3175.4 3206.5 3235.8 3263.8
3290.3 3315.2 3340.1 3362.1 3382.3 3401.8 3419.2 3435.4 3448.8 3460.7
3471.4 3478.5 3482.9 3483.7 3482.9 3476.5 3466.4 3450.5 3430.3 3404.8
3374 3337.1 3294.5 3246 3193.7 3134.2 3067.9 2995.6 2917.3 2828.1
2725.7 2601.8 2451.3 2277.2 2079.3 1861.8 1634.2 1384.1 1074.5 711.6
401.9 261.2 121.3 92.3 73.9 55.9 40.6 29.2 17.7 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1683.5 1707.7 1735.1 1765.1 1797.2 1834.2 1874.2 1917.4 1963.5
2013.4 2067.7 2123.9 2185.4 2250 2319.7 2392.5 2466.7 2542.5 2617.3
2688.9 2758.5 2825.3 2888.9 2948.1 3004.6 3059.2 3109.7 3158.7 3205.5
3249.2 3290.1 3328.7 3365.6 3399.8 3430.4 3458.8 3484.3 3508.1 3528.2
3545.8 3558.9 3569.2 3577.9 3582.3 3584.5 3582.7 3578 3570.7 3559.9
3546.6 3529.1 3507.2 3482.1 3454 3423.3 3387.7 3348.2 3304.2 3256.6
3204.7 3149.5 3091.5 3031.3 2970.5 2906.8 2842.2 2779.3 2715.4 2652
2588.3 2520.1 2449 2367.4 2271.8 2136.6 1950.7 1694.3 1354.7 978.4
602 434.8 272.2 109.6 86.7 71.5 57.1 40 23.4 6.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1688.3 1717.8 1750 1785.9 1826.2 1870.9 1918.6 1970.2 2027.3
2087.8 2153.8 2225.3 2302.1 2383.3 2468.2 2555.3 2645.4 2733.9 2819.9
2903 2980.7 3053.5 3123 3187.3 3247.9 3302.2 3352.7 3397.4 3437.9
3472.3 3503.9 3530.6 3553.4 3572 3587.7 3599.6 3607.2 3612.1 3613.7
3612.6 3608.1 3600.8 3590.7 3577.3 3562.1 3543.5 3522.5 3498.7 3471.8
3441.2 3406.1 3366.6 3322.6 3276.4 3226.2 3170.8 3112.2 3049.8 2986.8
2923 2856.9 2792.6 2728.9 2667.3 2608.2 2552.2 2499 2451.1 2409.5
2377.8 2345.1 2303.5 2239.4 2122.8 1938.9 1698.8 1430.2 1094.1 701.7
374.3 245.4 118.2 91.2 73.3 55.6 41.4 29.6 17.8 7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1691.6 1724.5 1759.7 1800.3 1844.9 1894 1948.2 2006.2 2068.5
2137.4 2213.3 2292.4 2378.5 2471.3 2567.5 2667.8 2770.1 2871.6 2967.7
3059.1 3141.8 3215.8 3281.6 3340.8 3391.8 3437.1 3475.6 3509.1 3537.3
3561.4 3579.7 3595.4 3606.2 3613.3 3616.1 3616 3613.5 3608 3600.6
3590.6 3578.4 3563.9 3547.7 3527.6 3505.1 3478.6 3448.3 3415 3376.3
3335 3288.7 3235.7 3179.2 3118.6 3052.2 2983.6 2912.4 2837.5 2762.8
2686 2606.9 2526.9 2446.1 2371.4 2300.3 2242.3 2199.6 2170.2 2139.8
2089 1991.4 1819.5 1594.3 1344.7 1082.3 783 449.9 332.2 214.5
96.9 80.2 68.1 57.2 47.2 38.6 30.1 21.5 13.6 5.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1664.8 1693.1 1725.8 1762.6 1803.6 1849.8 1900.7 1956.1 2016.7 2082.2
2152.9 2229.9 2312.8 2400.7 2498 2601.5 2708.2 2814.7 2919.6 3018.2
3109 3190.8 3261.4 3325.3 3381.5 3429.8 3471.4 3508.8 3540.4 3566.6
3587.3 3604.2 3616.5 3625.8 3630.1 3632 3630.9 3625.9 3618.4 3609.2
3597 3580.2 3561.7 3539.2 3512.8 3482.2 3446.2 3407.5 3366.2 3319.1
3268.3 3211 3150.2 3085.5 3018.5 2947.8 2872.6 2799.5 2722.1 2645.7
2563.6 2478.4 2389.4 2301.6 2219 2152.3 2103.3 2075.5 2046.6 1980.6
1850.4 1653.1 1440 1220 966.2 648 352.7 230.7 109.7 87.4
75.3 64.8 55.3 46.6 38.7 30.7 22.8 15.6 9 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
